IESNA:LM-63-2002
[TEST]P954668
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]66884
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
9197.1 9890.6 10635.3 11383.5 11957 12308.1 12521.6 12641.6 12774 12927.5
13125.1 13393.4 13755.1 14182.1 14700.9 15574.4 16894.3 18644.8 20806.5 23509.8
27053.2 31120.6 35450.9 39389.5 41770 40561.2 38142 34900.4 31005.9 26365
20494.1 14642.7 9583.6 5570.9 2451 758.8 0
9197.1 9928 10766.2 11596.6 12209 12581.3 12757.4 12800.8 12829.4 12854.8
12895.7 12983.3 13143.5 13344.7 13676 14368.8 15583.2 17344 19637.9 22373.1
25648.9 29420.2 33771 38474.8 43190.8 44443.7 41785.9 38366.1 34775.4 30690.7
24971.3 18822 13099.7 7974.6 3726.8 1187.6 0
9197.1 9965.8 10897.5 11809.4 12460.9 12854.1 12992.8 12960 12885.2 12782.1
12666.3 12572.8 12532.2 12507.5 12651.5 13163.3 14272.1 16043.1 18469.1 21236
24245 27720.2 32091.1 37559.6 44612.1 48326.2 45429.8 41831.7 38545.3 35016.8
29448.4 23001.6 16615.5 10378.7 5002.7 1616.4 0
9197.1 10019.1 11027.4 12001.1 12685.8 13057.4 13120.2 12962.4 12717.5 12434.8
12139.1 11874.4 11672.5 11534.9 11637.9 12242.1 13587.1 15648.5 18295.1 21200.7
24251 27548.3 31420.9 36215.4 42942.7 48138.1 46150.8 42169.8 38696.4 35125.5
29850.4 23576.9 17330.5 11177.4 5682 1995.4 0
9197.1 10072.4 11157.6 12192.7 12910.6 13260 13248 12964.6 12549.9 12087.6
11611.8 11176.3 10812.8 10562.2 10624.7 11321 12902.1 15254 18120.7 21165.4
24257 27376.1 30750.7 34871.4 41273.4 47949.6 46871.5 42507.6 38847.8 35233.9
30252.4 24152.2 18045.6 11976.4 6361.4 2374.5 0
9197.1 10104.1 11228.2 12308.1 13046.8 13358.8 13251.5 12821.6 12234.4 11623.5
11048.2 10551.6 10162 9950.6 10199.8 11293.5 13385.6 16308.5 19810.2 23602.7
27398 31128 34926.5 39087.8 45263.6 51604.8 51516.6 47347.6 43176 38620.2
32887 26155 19558.2 13017.5 7216.9 2802.2 0
9197.1 10135.9 11298.8 12423.5 13182.3 13457.6 13255 12678.7 11918.9 11159.4
10484.6 9927 9511.2 9339 9775.2 11266 13869.1 17363 21500 26039.2
30539 34879.9 39101.9 43304.1 49253.7 55260.4 56162.1 52187.2 47503.9 42006.4
35521.5 28157.8 21070.1 14058.6 8072 3229.9 0
9197.1 10151.8 11341.5 12486 13243 13490.8 13219.7 12547.8 11689.1 10872.1
10182.5 9629.8 9235.6 9122.7 9724.7 11496.8 14430.2 18383.7 23177 28494.5
33779.9 38889.8 43882.2 48718.7 55050.8 60775.9 61510.3 57558.3 52126.1 45468.2
37958.4 29886.1 21977.8 14437.3 8286.9 3248.3 0
9197.1 10167.7 11384.5 12548.1 13303.4 13523.9 13184.4 12416.5 11459.4 10584.8
9881.1 9333 8960 8906 9674.3 11727.6 14991.4 19404.3 24854.5 30949.4
37020.7 42899.3 48662.5 54132.8 60847.8 66291 66858.1 62929.4 56748 48929.7
40395.4 31614.7 22885.2 14815.6 8501.9 3266.3 0
9197.1 10160.6 11417 12578.1 13326.3 13527.5 13142.8 12324 11318.2 10428.8
9733.6 9193.6 8830.1 8812.4 9666.5 11847.6 15270.9 20003.6 25872.7 32391.1
38980.1 45248 51455.9 57596.7 64591.6 69751.3 69804.3 65237.5 58030.8 49059.6
39742.5 30492.4 21080 13396.9 7365.5 2742.2 0
9197.1 10167.7 11384.5 12548.1 13303.4 13523.9 13184.4 12416.5 11459.4 10584.8
9881.1 9333 8960 8906 9674.3 11727.6 14991.4 19404.3 24854.5 30949.4
37020.7 42899.3 48662.5 54132.8 60847.8 66291 66858.1 62929.4 56748 48929.7
40395.4 31614.7 22885.2 14815.6 8501.9 3266.3 0
9197.1 10151.8 11341.5 12486 13243 13490.8 13219.7 12547.8 11689.1 10872.1
10182.5 9629.8 9235.6 9122.7 9724.7 11496.8 14430.2 18383.7 23177 28494.5
33779.9 38889.8 43882.2 48718.7 55050.8 60775.9 61510.3 57558.3 52126.1 45468.2
37958.4 29886.1 21977.8 14437.3 8286.9 3248.3 0
9197.1 10135.9 11298.8 12423.5 13182.3 13457.6 13255 12678.7 11918.9 11159.4
10484.6 9927 9511.2 9339 9775.2 11266 13869.1 17363 21500 26039.2
30539 34879.9 39101.9 43304.1 49253.7 55260.4 56162.1 52187.2 47503.9 42006.4
35521.5 28157.8 21070.1 14058.6 8072 3229.9 0
9197.1 10104.1 11228.2 12308.1 13046.8 13358.8 13251.5 12821.6 12234.4 11623.5
11048.2 10551.6 10162 9950.6 10199.8 11293.5 13385.6 16308.5 19810.2 23602.7
27398 31128 34926.5 39087.8 45263.6 51604.8 51516.6 47347.6 43176 38620.2
32887 26155 19558.2 13017.5 7216.9 2802.2 0
9197.1 10072.4 11157.6 12192.7 12910.6 13260 13248 12964.6 12549.9 12087.6
11611.8 11176.3 10812.8 10562.2 10624.7 11321 12902.1 15254 18120.7 21165.4
24257 27376.1 30750.7 34871.4 41273.4 47949.6 46871.5 42507.6 38847.8 35233.9
30252.4 24152.2 18045.6 11976.4 6361.4 2374.5 0
9197.1 10019.1 11027.4 12001.1 12685.8 13057.4 13120.2 12962.4 12717.5 12434.8
12139.1 11874.4 11672.5 11534.9 11637.9 12242.1 13587.1 15648.5 18295.1 21200.7
24251 27548.3 31420.9 36215.4 42942.7 48138.1 46150.8 42169.8 38696.4 35125.5
29850.4 23576.9 17330.5 11177.4 5682 1995.4 0
9197.1 9965.8 10897.5 11809.4 12460.9 12854.1 12992.8 12960 12885.2 12782.1
12666.3 12572.8 12532.2 12507.5 12651.5 13163.3 14272.1 16043.1 18469.1 21236
24245 27720.2 32091.1 37559.6 44612.1 48326.2 45429.8 41831.7 38545.3 35016.8
29448.4 23001.6 16615.5 10378.7 5002.7 1616.4 0
9197.1 9928 10766.2 11596.6 12209 12581.3 12757.4 12800.8 12829.4 12854.8
12895.7 12983.3 13143.5 13344.7 13676 14368.8 15583.2 17344 19637.9 22373.1
25648.9 29420.2 33771 38474.8 43190.8 44443.7 41785.9 38366.1 34775.4 30690.7
24971.3 18822 13099.7 7974.6 3726.8 1187.6 0
9197.1 9890.6 10635.3 11383.5 11957 12308.1 12521.6 12641.6 12774 12927.5
13125.1 13393.4 13755.1 14182.1 14700.9 15574.4 16894.3 18644.8 20806.5 23509.8
27053.2 31120.6 35450.9 39389.5 41770 40561.2 38142 34900.4 31005.9 26365
20494.1 14642.7 9583.6 5570.9 2451 758.8 0
9197.1 9814.7 10467.6 11106.8 11607.2 11923.8 12121.1 12235.4 12351.9 12496.2
12702.3 12990.3 13365.5 13796.4 14331.8 15103.6 16208.3 17654.5 19470.7 21629.8
24218.9 26938.5 29349.6 31058.5 31485.5 29687.4 27143.2 24115.5 20811.8 17230.3
13124.8 9186.2 5918.5 3425.5 1540.9 504.7 0
9197.1 9738.9 10300 10830.4 11257.5 11539.8 11720.5 11829.2 11929.4 12064.6
12279.9 12586.9 12976.2 13411 13962.3 14632.8 15522.2 16664.2 18134.9 19749.5
21384.2 22756.4 23248.7 22727.4 21200.7 18813.5 16144.4 13330.5 10617.6 8096
5755.4 3729.7 2253.4 1280.4 631 250.6 0
9197.1 9658 10132.7 10574.9 10919.7 11157.3 11305.5 11376.4 11431.8 11506.6
11642.2 11853.9 12128.1 12414.4 12740.5 13105.7 13569.5 14176.1 14974.4 15825
16614.1 17126.6 17013.6 16218.8 14739.8 12739.7 10699.2 8700.2 6850.2 5237
3801 2575.6 1659.4 1020.6 545.6 226.2 0
9197.1 9577.6 9965.8 10319.4 10582.3 10774.7 10890.4 10923.6 10934.2 10948.3
11004.1 11120.5 11280.1 11417.7 11518.6 11578.6 11616.4 11688 11814 11900.5
11844 11496.4 10778.2 9710.6 8278.8 6666 5254.3 4069.9 3082.8 2378
1846.5 1421.6 1065.8 761.6 460.6 201.9 0
9197.1 9496.4 9797.4 10070.6 10280.2 10418.2 10480 10447.2 10356.8 10246
10136.6 10063.5 10029.3 9987 9907.2 9770.6 9582.5 9388.4 9208.1 9059.1
8896.8 8622.6 8168 7527.1 6694.9 5699 4802.9 3941.8 3119.5 2488.4
1946.7 1489.7 1094.1 766.5 458.1 199.4 0
9197.1 9415.2 9629.5 9821.8 9977.8 10061.8 10069.5 9970.7 9779.4 9543.7
9269.5 9006.5 8777.9 8555.5 8296.5 7962.6 7549 7089.5 6602.4 6217.8
5949.5 5749.1 5557.8 5343.2 5111 4732 4351.5 3813.3 3155.8 2599.3
2046.9 1558.1 1122.3 772.2 455.3 196.9 0
9197.1 9337.6 9472.4 9602.6 9718.7 9768.5 9730 9562.4 9273.4 8934.2
8555.5 8209.3 7919.9 7670.4 7425.1 7136.4 6792 6411.9 6008.1 5688.7
5476.6 5336.9 5235.6 5115.6 4932.1 4613 4295.4 3844.7 3301.2 2805.4
2277.8 1782.3 1312.2 911.9 557.6 238.6 0
9197.1 9259.9 9315.4 9383.5 9459 9475.2 9390.5 9154.1 8767.3 8324.7
7841.9 7412.1 7062 6784.9 6553.7 6310.2 6035 5734.3 5413.8 5159.7
5003.7 4925 4913.4 4888 4753.1 4494.5 4239.3 3875.8 3446.3 3011.1
2508.6 2006.4 1501.7 1051.7 660 280.6 0
9197.1 9184.8 9167.1 9181.2 9209.5 9213 9100.1 8812.4 8369.5 7871.9
7377.8 6989.6 6707.3 6499 6315.5 6102 5846.1 5560.3 5237.4 4932.1
4704.4 4580.9 4593.3 4605.6 4566.8 4471.5 4242.1 3868 3446.3 3045.7
2668.1 2269.3 1815.8 1319.9 859.4 363.5 0
9197.1 9101.1 9020.7 8991.7 9005.8 9023.5 8948.3 8718.9 8344.8 7920.3
7508.4 7148.4 6831.8 6554.5 6292.6 6018 5717.3 5397.9 5080.3 4796.9
4547.4 4361.4 4262.6 4203.3 4147.5 4082.6 3945.7 3701.4 3391.6 3046.4
2654.7 2262.2 1814.7 1334.7 878.8 388.2 0
9197.1 9033.4 8892.9 8821.6 8826.6 8876.7 8878.1 8744.7 8464.8 8097.8
7713.1 7346.1 6988.5 6647.3 6318 5989.8 5653.4 5313.2 4997.7 4727.7
4486 4300.7 4166.6 4063.5 3966.5 3856 3705 3501 3249 2948.7
2579.5 2201.9 1764.3 1310 852.3 377.6 0
9197.1 8966 8764.8 8651.9 8647.3 8730.6 8808.2 8770.1 8584.8 8275.3
7917.8 7543.7 7145.9 6740.1 6343.8 5961.5 5589.6 5228.5 4915.5 4658.6
4424.9 4240.3 4070.9 3923.8 3785.1 3629.8 3463.9 3300.5 3106.4 2850.9
2504 2141.5 1713.4 1285.3 825.8 367 0
9197.1 8904.9 8657.5 8510.7 8506.1 8636.7 8820.9 8924 8852 8580.2
8192 7769.2 7333 6889.4 6457.8 6043.4 5648.5 5276.5 4955.7 4696.7
4484.2 4329.6 4197.6 4060 3904.7 3705.7 3493.2 3291.3 3074.6 2804.3
2459.5 2096.4 1675.7 1258.5 795.8 361.4 0
9197.1 8844.2 8550.6 8369.5 8364.9 8543.5 8833.6 9077.8 9119.5 8885.8
8466.6 7994.4 7520 7039 6571.4 6124.9 5707.4 5324.9 4996.7 4734.4
4543.9 4418.6 4324 4196.2 4024 3781.6 3522.2 3282.2 3042.9 2758.1
2414.7 2051.2 1637.6 1231.7 765.8 355.7 0
9197.1 8790.9 8456 8250.6 8236.8 8442.6 8807.5 9159.7 9290.7 9108.5
8685.7 8170.1 7665.8 7178.8 6709.7 6262.9 5840.8 5451.2 5116.7 4852
4654.7 4520.2 4433.4 4324.7 4171.5 3953.4 3706.4 3452.3 3192.5 2876
2502.2 2122.5 1696.8 1226.8 740.4 354.7 0
9197.1 8737.6 8361.4 8131.3 8108.4 8342.4 8781.4 9241.2 9461.8 9331.2
8904.9 8345.9 7811.9 7318.9 6848.4 6401.3 5974.2 5577.9 5236.6 4969.1
4765.1 4621.5 4542.8 4453.2 4319 4125.6 3891 3622.7 3342.2 2993.5
2589.7 2193.4 1755.8 1221.8 714.7 353.6 0
9197.1 8684 8275.6 8026.1 7990.1 8219.9 8675.2 9155.5 9422.3 9355.2
8986.8 8436.9 7886 7401.1 6947.3 6523.4 6114.7 5729.7 5394 5124.4
4904.2 4751 4656.4 4565.4 4433 4247.4 4007.4 3733.2 3437.5 3079.6
2667.7 2260.5 1812.3 1202 660 312 0
9197.1 8630.7 8189.5 7921.3 7871.9 8097.8 8568.9 9070.1 9382.4 9378.9
9068.3 8528.3 7960.1 7483.7 7046.1 6645.5 6255.5 5881.4 5551.5 5279.7
5043.2 4880.9 4769.7 4678 4547.4 4369.2 4123.9 3843.3 3532.7 3165.7
2745.7 2327.5 1868.7 1182.3 605.3 270 0
9197.1 8589.4 8123.5 7842.6 7778 7977.8 8398.1 8843.9 9123.7 9131.8
8865.7 8384 7850.4 7382.8 6974.1 6612.3 6263.6 5922 5609.7 5346.8
5129.4 4982.9 4877.7 4787 4656.8 4469.4 4212.1 3919.5 3601.6 3233.1
2807.1 2392.1 1917.8 1286.8 703 310.9 0
9197.1 8547.8 8057.2 7764.3 7683.8 7857.8 8227.3 8617.6 8865.4 8884.8
8663.5 8240 7740.3 7281.5 6902.4 6579.2 6271.4 5962.6 5667.9 5413.8
5215.5 5084.9 4986.1 4895.7 4766.2 4569.6 4300.3 3995.8 3670.4 3300.5
2868.5 2456.3 1966.5 1391.2 801.1 352.2 0
9197.1 8514.2 8011 7709.2 7622.4 7778.4 8106.6 8439.8 8647.3 8660.3
8463.8 8085.1 7629.5 7192.9 6820.6 6504 6207.5 5908.6 5619.2 5379.9
5213.4 5103.2 5011.5 4921.5 4794.4 4596.8 4328.2 4022.9 3696.5 3331.6
2901 2486.7 2006.7 1459.7 885.8 386.4 0
9197.1 8480.7 7964.7 7654.2 7560.3 7699 7985.9 8261.9 8429.5 8435.5
8264.7 7930.1 7517.9 7104.3 6739 6428.5 6143.7 5855 5570.9 5346.1
5211.9 5121.6 5036.9 4947.2 4822.7 4624 4355.8 4049.8 3722.6 3362.6
2933.5 2517 2046.9 1528.1 970.5 420.7 0
9197.1 8454.6 7931.9 7616.4 7524.6 7659.1 7930.5 8180 8324.7 8325.1
8168.7 7865.9 7485.1 7082.8 6706.2 6368.8 6056.8 5747.3 5447.7 5236.6
5124.4 5050.3 4974.8 4884.4 4761.3 4568.6 4302.5 4000.7 3682.7 3329.5
2917.2 2494.4 2037.1 1523.9 963.5 412.2 0
9197.1 8428.5 7899.1 7579 7489 7619.6 7875.4 8097.8 8219.5 8214.2
8073.1 7801.3 7451.9 7061.2 6673.7 6309.5 5970.7 5639.7 5324.9 5127.2
5036.9 4979 4912.7 4821.6 4700.2 4513.2 4249.2 3952 3642.9 3296.3
2901 2471.2 2027.5 1519.3 956.4 403 0
9197.1 8404.5 7874 7556.4 7469.9 7603.3 7854.3 8071 8186 8177.2
8038.1 7785.4 7451.9 7064.1 6666.7 6278.1 5912.1 5554.6 5225 5034.8
4951.5 4902.4 4845.6 4755.3 4631.7 4441.2 4179.3 3887.1 3580.7 3237
2851.3 2421 1960.1 1462.5 911.9 380.4 0
9197.1 8380.1 7849 7534.2 7450.9 7587.1 7833.1 8043.8 8152.5 8140.1
8003.5 7769.6 7451.9 7067.2 6659.6 6246.7 5854.3 5469.6 5125.1 4942.7
4866.1 4826.2 4778.6 4688.6 4563.3 4369.2 4109.8 3822.1 3518.6 3178.1
2801.5 2370.9 1892.4 1405.3 867.5 357.2 0
9197.1 8350.1 7824.3 7517.2 7443.1 7584.3 7831.3 8039.5 8141.9 8124.2
7983.1 7764.3 7457.2 7072.5 6656.1 6229.1 5819.7 5413.8 5060.9 4880.9
4806.8 4771.5 4729.1 4637.4 4510.3 4305.6 4055.1 3772.7 3462.2 3123.4
2749.3 2329.3 1814 1355.2 822.3 335.3 0
9197.1 8380.1 7849 7534.2 7450.9 7587.1 7833.1 8043.8 8152.5 8140.1
8003.5 7769.6 7451.9 7067.2 6659.6 6246.7 5854.3 5469.6 5125.1 4942.7
4866.1 4826.2 4778.6 4688.6 4563.3 4369.2 4109.8 3822.1 3518.6 3178.1
2801.5 2370.9 1892.4 1405.3 867.5 357.2 0
9197.1 8404.5 7874 7556.4 7469.9 7603.3 7854.3 8071 8186 8177.2
8038.1 7785.4 7451.9 7064.1 6666.7 6278.1 5912.1 5554.6 5225 5034.8
4951.5 4902.4 4845.6 4755.3 4631.7 4441.2 4179.3 3887.1 3580.7 3237
2851.3 2421 1960.1 1462.5 911.9 380.4 0
9197.1 8428.5 7899.1 7579 7489 7619.6 7875.4 8097.8 8219.5 8214.2
8073.1 7801.3 7451.9 7061.2 6673.7 6309.5 5970.7 5639.7 5324.9 5127.2
5036.9 4979 4912.7 4821.6 4700.2 4513.2 4249.2 3952 3642.9 3296.3
2901 2471.2 2027.5 1519.3 956.4 403 0
9197.1 8454.6 7931.9 7616.4 7524.6 7659.1 7930.5 8180 8324.7 8325.1
8168.7 7865.9 7485.1 7082.8 6706.2 6368.8 6056.8 5747.3 5447.7 5236.6
5124.4 5050.3 4974.8 4884.4 4761.3 4568.6 4302.5 4000.7 3682.7 3329.5
2917.2 2494.4 2037.1 1523.9 963.5 412.2 0
9197.1 8480.7 7964.7 7654.2 7560.3 7699 7985.9 8261.9 8429.5 8435.5
8264.7 7930.1 7517.9 7104.3 6739 6428.5 6143.7 5855 5570.9 5346.1
5211.9 5121.6 5036.9 4947.2 4822.7 4624 4355.8 4049.8 3722.6 3362.6
2933.5 2517 2046.9 1528.1 970.5 420.7 0
9197.1 8514.2 8011 7709.2 7622.4 7778.4 8106.6 8439.8 8647.3 8660.3
8463.8 8085.1 7629.5 7192.9 6820.6 6504 6207.5 5908.6 5619.2 5379.9
5213.4 5103.2 5011.5 4921.5 4794.4 4596.8 4328.2 4022.9 3696.5 3331.6
2901 2486.7 2006.7 1459.7 885.8 386.4 0
9197.1 8547.8 8057.2 7764.3 7683.8 7857.8 8227.3 8617.6 8865.4 8884.8
8663.5 8240 7740.3 7281.5 6902.4 6579.2 6271.4 5962.6 5667.9 5413.8
5215.5 5084.9 4986.1 4895.7 4766.2 4569.6 4300.3 3995.8 3670.4 3300.5
2868.5 2456.3 1966.5 1391.2 801.1 352.2 0
9197.1 8589.4 8123.5 7842.6 7778 7977.8 8398.1 8843.9 9123.7 9131.8
8865.7 8384 7850.4 7382.8 6974.1 6612.3 6263.6 5922 5609.7 5346.8
5129.4 4982.9 4877.7 4787 4656.8 4469.4 4212.1 3919.5 3601.6 3233.1
2807.1 2392.1 1917.8 1286.8 703 310.9 0
9197.1 8630.7 8189.5 7921.3 7871.9 8097.8 8568.9 9070.1 9382.4 9378.9
9068.3 8528.3 7960.1 7483.7 7046.1 6645.5 6255.5 5881.4 5551.5 5279.7
5043.2 4880.9 4769.7 4678 4547.4 4369.2 4123.9 3843.3 3532.7 3165.7
2745.7 2327.5 1868.7 1182.3 605.3 270 0
9197.1 8684 8275.6 8026.1 7990.1 8219.9 8675.2 9155.5 9422.3 9355.2
8986.8 8436.9 7886 7401.1 6947.3 6523.4 6114.7 5729.7 5394 5124.4
4904.2 4751 4656.4 4565.4 4433 4247.4 4007.4 3733.2 3437.5 3079.6
2667.7 2260.5 1812.3 1202 660 312 0
9197.1 8737.6 8361.4 8131.3 8108.4 8342.4 8781.4 9241.2 9461.8 9331.2
8904.9 8345.9 7811.9 7318.9 6848.4 6401.3 5974.2 5577.9 5236.6 4969.1
4765.1 4621.5 4542.8 4453.2 4319 4125.6 3891 3622.7 3342.2 2993.5
2589.7 2193.4 1755.8 1221.8 714.7 353.6 0
9197.1 8790.9 8456 8250.6 8236.8 8442.6 8807.5 9159.7 9290.7 9108.5
8685.7 8170.1 7665.8 7178.8 6709.7 6262.9 5840.8 5451.2 5116.7 4852
4654.7 4520.2 4433.4 4324.7 4171.5 3953.4 3706.4 3452.3 3192.5 2876
2502.2 2122.5 1696.8 1226.8 740.4 354.7 0
9197.1 8844.2 8550.6 8369.5 8364.9 8543.5 8833.6 9077.8 9119.5 8885.8
8466.6 7994.4 7520 7039 6571.4 6124.9 5707.4 5324.9 4996.7 4734.4
4543.9 4418.6 4324 4196.2 4024 3781.6 3522.2 3282.2 3042.9 2758.1
2414.7 2051.2 1637.6 1231.7 765.8 355.7 0
9197.1 8904.9 8657.5 8510.7 8506.1 8636.7 8820.9 8924 8852 8580.2
8192 7769.2 7333 6889.4 6457.8 6043.4 5648.5 5276.5 4955.7 4696.7
4484.2 4329.6 4197.6 4060 3904.7 3705.7 3493.2 3291.3 3074.6 2804.3
2459.5 2096.4 1675.7 1258.5 795.8 361.4 0
9197.1 8966 8764.8 8651.9 8647.3 8730.6 8808.2 8770.1 8584.8 8275.3
7917.8 7543.7 7145.9 6740.1 6343.8 5961.5 5589.6 5228.5 4915.5 4658.6
4424.9 4240.3 4070.9 3923.8 3785.1 3629.8 3463.9 3300.5 3106.4 2850.9
2504 2141.5 1713.4 1285.3 825.8 367 0
9197.1 9033.4 8892.9 8821.6 8826.6 8876.7 8878.1 8744.7 8464.8 8097.8
7713.1 7346.1 6988.5 6647.3 6318 5989.8 5653.4 5313.2 4997.7 4727.7
4486 4300.7 4166.6 4063.5 3966.5 3856 3705 3501 3249 2948.7
2579.5 2201.9 1764.3 1310 852.3 377.6 0
9197.1 9101.1 9020.7 8991.7 9005.8 9023.5 8948.3 8718.9 8344.8 7920.3
7508.4 7148.4 6831.8 6554.5 6292.6 6018 5717.3 5397.9 5080.3 4796.9
4547.4 4361.4 4262.6 4203.3 4147.5 4082.6 3945.7 3701.4 3391.6 3046.4
2654.7 2262.2 1814.7 1334.7 878.8 388.2 0
9197.1 9184.8 9167.1 9181.2 9209.5 9213 9100.1 8812.4 8369.5 7871.9
7377.8 6989.6 6707.3 6499 6315.5 6102 5846.1 5560.3 5237.4 4932.1
4704.4 4580.9 4593.3 4605.6 4566.8 4471.5 4242.1 3868 3446.3 3045.7
2668.1 2269.3 1815.8 1319.9 859.4 363.5 0
9197.1 9259.9 9315.4 9383.5 9459 9475.2 9390.5 9154.1 8767.3 8324.7
7841.9 7412.1 7062 6784.9 6553.7 6310.2 6035 5734.3 5413.8 5159.7
5003.7 4925 4913.4 4888 4753.1 4494.5 4239.3 3875.8 3446.3 3011.1
2508.6 2006.4 1501.7 1051.7 660 280.6 0
9197.1 9337.6 9472.4 9602.6 9718.7 9768.5 9730 9562.4 9273.4 8934.2
8555.5 8209.3 7919.9 7670.4 7425.1 7136.4 6792 6411.9 6008.1 5688.7
5476.6 5336.9 5235.6 5115.6 4932.1 4613 4295.4 3844.7 3301.2 2805.4
2277.8 1782.3 1312.2 911.9 557.6 238.6 0
9197.1 9415.2 9629.5 9821.8 9977.8 10061.8 10069.5 9970.7 9779.4 9543.7
9269.5 9006.5 8777.9 8555.5 8296.5 7962.6 7549 7089.5 6602.4 6217.8
5949.5 5749.1 5557.8 5343.2 5111 4732 4351.5 3813.3 3155.8 2599.3
2046.9 1558.1 1122.3 772.2 455.3 196.9 0
9197.1 9496.4 9797.4 10070.6 10280.2 10418.2 10480 10447.2 10356.8 10246
10136.6 10063.5 10029.3 9987 9907.2 9770.6 9582.5 9388.4 9208.1 9059.1
8896.8 8622.6 8168 7527.1 6694.9 5699 4802.9 3941.8 3119.5 2488.4
1946.7 1489.7 1094.1 766.5 458.1 199.4 0
9197.1 9577.6 9965.8 10319.4 10582.3 10774.7 10890.4 10923.6 10934.2 10948.3
11004.1 11120.5 11280.1 11417.7 11518.6 11578.6 11616.4 11688 11814 11900.5
11844 11496.4 10778.2 9710.6 8278.8 6666 5254.3 4069.9 3082.8 2378
1846.5 1421.6 1065.8 761.6 460.6 201.9 0
9197.1 9658 10132.7 10574.9 10919.7 11157.3 11305.5 11376.4 11431.8 11506.6
11642.2 11853.9 12128.1 12414.4 12740.5 13105.7 13569.5 14176.1 14974.4 15825
16614.1 17126.6 17013.6 16218.8 14739.8 12739.7 10699.2 8700.2 6850.2 5237
3801 2575.6 1659.4 1020.6 545.6 226.2 0
9197.1 9738.9 10300 10830.4 11257.5 11539.8 11720.5 11829.2 11929.4 12064.6
12279.9 12586.9 12976.2 13411 13962.3 14632.8 15522.2 16664.2 18134.9 19749.5
21384.2 22756.4 23248.7 22727.4 21200.7 18813.5 16144.4 13330.5 10617.6 8096
5755.4 3729.7 2253.4 1280.4 631 250.6 0
9197.1 9814.7 10467.6 11106.8 11607.2 11923.8 12121.1 12235.4 12351.9 12496.2
12702.3 12990.3 13365.5 13796.4 14331.8 15103.6 16208.3 17654.5 19470.7 21629.8
24218.9 26938.5 29349.6 31058.5 31485.5 29687.4 27143.2 24115.5 20811.8 17230.3
13124.8 9186.2 5918.5 3425.5 1540.9 504.7 0
9197.1 9890.6 10635.3 11383.5 11957 12308.1 12521.6 12641.6 12774 12927.5
13125.1 13393.4 13755.1 14182.1 14700.9 15574.4 16894.3 18644.8 20806.5 23509.8
27053.2 31120.6 35450.9 39389.5 41770 40561.2 38142 34900.4 31005.9 26365
20494.1 14642.7 9583.6 5570.9 2451 758.8 0
